DataMax Extreme 5925, Cat6/6a, Hi Flex, 24 AWG, 4 Pair, Shielded, TPE Jacket, 600V, (QUABBIN)

DataMax Extreme 5925, Cat6/6a, Hi Flex, 24 AWG, 4 Pair, Shielded, TPE Jacket, 600V, (QUABBIN)

Quabbin’s DataMax® Extreme ethernet cables possess all the characteristics necessary to withstand harsh environments while performing above industry standards for signal transmission. They are designed to meet or exceed UL standards. They are constructed to meet the technical requirements of many different types of systems with proven reliability and performance.

[Features]
• Industrial Ethernet
• Cat 6/6a
• 24 AWG
• Conductors: 4 Pair
• Shielding: shielded
• Tinned Copper Conductors
• Insulation: PE – Polyethylene (high density)
• Outer jacket: TPE
• Voltage rating: 600V
• Stranded

Edit Part Configuration

Part Number

Configure to get your Part Number

5925

Part Number
5925
Part NumberVolume DiscountDays to Ship

4 Days

Loading...

  1. 1

Basic Information

Category CAT6 Shield Structure Shielded・STP Cable Conductor Stranded Wire
Conductor Size AWG24(0.20sq) No. of Cores 4 Pair (4P) Color Black
Sheath Material TPE Length(ft) 1000 Cable Category Industrial Ethernet
Cable Type Industrial Ethernet Voltage(V) 600 Conductor Material 8
Insulation Material PE - Polyethylene Shielding Status SF/UTP Plenum No

Please check the type/dimensions/specifications of the part 5925 in the DataMax Extreme 5925, Cat6/6a, Hi Flex, 24 AWG, 4 Pair, Shielded, TPE Jacket, 600V, (QUABBIN) series.

Additional Products in this Category