DataMax Extreme 5025, Hi-Flex, Cat5e, 24 AWG, 2 Pair, Shielded, TPE Jacket, 600V (QUABBIN)

DataMax Extreme 5025, Hi-Flex, Cat5e, 24 AWG, 2 Pair, Shielded, TPE Jacket, 600V (QUABBIN)

Quabbin’s DataMax® Extreme ethernet cables possess all the characteristics necessary to withstand harsh environments while performing above industry standards for signal transmission. They are designed to meet or exceed UL standards. They are constructed to meet the technical requirements of many different types of systems with proven reliability and performance.

[Features]
• Industrial Ethernet
• Cat 5e
• 24 AWG
• Conductors: 2 Pair
• Shielding: shielded
• Tinned Copper Conductors
• Insulation: PE – Polyethylene (high density)
• Outer jacket: TPE
• Voltage rating: 600V
• Stranded

Edit Part Configuration

Part Number

Configure to get your Part Number

5025

Part Number
5025
Part NumberVolume DiscountDays to Ship

4 Days

Loading...

  1. 1

Basic Information

Category CAT5e Shield Structure Shielded・STP FA Network Standard EtherNet IP
Standard CE / UL Cable Conductor Stranded Wire Conductor Size AWG24(0.20sq)
No. of Cores 2 Pair (2P) Sheath Material TPE Length(ft) 1000
Cable Category Industrial Ethernet Cable Type Industrial Ethernet Voltage(V) 600
Conductor Material 4 Insulation Material PE - Polyethylene Shielding Status SF/UTP
Plenum No Jacket Color Teal

Please check the type/dimensions/specifications of the part 5025 in the DataMax Extreme 5025, Hi-Flex, Cat5e, 24 AWG, 2 Pair, Shielded, TPE Jacket, 600V (QUABBIN) series.

Additional Products in this Category

MISUMI uses cookies to provide you services and improve this website. For more information please see our Privacy Policy. By continuing to use this website or clicking “I Accept”, you consent to our use of cookies. Cookie settings can be updated via your browser.