DataMax Extreme 5750 & 5752, Hi-Flex, Cat5e, 24 AWG, 4 Pair, Unshielded, TPE Jacket, 600V (QUABBIN)

DataMax Extreme 5750 & 5752, Hi-Flex, Cat5e, 24 AWG, 4 Pair, Unshielded, TPE Jacket, 600V (QUABBIN)

Quabbin’s DataMax® Extreme ethernet cables possess all the characteristics necessary to withstand harsh environments while performing above industry standards for signal transmission. They are designed to meet or exceed UL standards. They are constructed to meet the technical requirements of many different types of systems with proven reliability and performance.

[Features]
• Industrial Ethernet
• Cat 5e
• 24 AWG
• Conductors: 4 Pair
• Shielding: unshielded
• Tinned Copper Conductors
• Insulation: PE - Polyethylene
• Outer jacket: TPE
• Voltage rating: 600V
• Stranded

Edit Part Configuration

Part Number

Configure to get your Part Number

Part Number
5750
5752
Part NumberVolume DiscountDays to Ship Jacket Color

4 Days

Black

4 Days

Teal

Loading...

  1. 1

Basic Information

Category CAT5e Shield Structure Non-Shielded・UTP FA Network Standard EtherNet IP
Standard CE / UL Cable Conductor Stranded Wire Conductor Size AWG24(0.20sq)
No. of Cores 4 Pair (4P) Sheath Material TPE Length(ft) 1000
Cable Category Industrial Ethernet Cable Type Industrial Ethernet Voltage(V) 600
Conductor Material 8 Insulation Material PE - Polyethylene Shielding Status U/UTP
Plenum No

Additional Products in this Category