Multiconductor Cable, 18 AWG, 2C, Stranded, Unshielded, PVC Jacket (QUABBIN)

Multiconductor Cable, 18 AWG, 2C, Stranded, Unshielded, PVC Jacket (QUABBIN)

Quabbin’s multi-conductor/multi-pair cables provide solutions that are high in performance and cable life expectancy. They are constructed to meet the technical requirements of many different types of systems with proven reliability and performance.

[Features]
• Multi-conductor
• 18 AWG
• Conductors: 2
• Shielding: Unshielded
• Tinned Copper Conductors
• Insulation: PVC
• Outer jacket: PVC
• Voltage rating: 300V
• Stranded

Edit Part Configuration

Part Number

Configure to get your Part Number

4140

Part Number
4140
Part NumberVolume DiscountDays to Ship

4 Days

Loading...

  1. 1

Basic Information

AWG size(AWG) 18 Number of cores(Core) 2 Rated voltage 300V
Shield None Representative standards CSA(c-UL) Sheath Color Gray
Sheath Material PVC Insulation body materials PVC Length(ft) 1000
Stranding Stranded Conductor Material TC - Tinned Copper Shielding Unshielded
Plenum No Standards AWM 2095 CSA Flammability FT4

Please check the type/dimensions/specifications of the part 4140 in the Multiconductor Cable, 18 AWG, 2C, Stranded, Unshielded, PVC Jacket (QUABBIN) series.

Additional Products in this Category