Cablequick® KDP 100 (100x145mm) Cable Entry Plate, FDA Compliant (MurrPlastik)

Cablequick® KDP 100 (100x145mm) Cable Entry Plate, FDA Compliant (MurrPlastik)

These FDA stainless steel versions are particularly suitable for use in the food and pharmaceutical sectors. Integrated threaded bolts mean that no screws are visible from outside. Efficient connection technology for terminal boxes, control cabinets for tool-free introduction of actuators, sensors, measuring and control instrumentation, optoelectronic, pneumatic cables, and drive technology into a control panel.

[Features]
• FDA Compliant
• Stainless Steel in V4A
• EPMD seal
• IP 65
• RoHS 2011/65/EC

Interested in other Murr Products?
MurrPlastik KDT/X Cable Entry Grommets
MurrElektronik M12 Industrial Sensor Cables
MurrElektronik M8 Industrial Sensor Cables
MurrElektronik RJ45 to M12 Industrial Network Cables

[Questions?]
Please contact the Electrical team at electrical@misumiusa.com. We will respond shortly. Thank you.

Edit Part Configuration

Part Number

Configure to get your Part Number

Part Number
87663950
87663953
87663956
87663957
87663958
87663962
Part NumberVolume DiscountDays to Ship for Φ
(mm)
Number of Openings Seal Material

17 Days

12 x 3.50 – 6.20; 12 x 6 - 10; 4 x 9 - 14; 2 x 12 - 1830EPDM

17 Days

48 x 3.50 – 6.20; 8 x 6 - 1056EPDM

17 Days

40 x 4.50 – 8.5040EPDM

17 Days

24 x 6 – 10.5024EPDM

17 Days

18 x 8 – 1218EPDM

17 Days

12 x 3.5 – 6.2; 12 x 6 - 10; 4 x 9 - 14; 2 x 12 - 1830NBR/EPDM

Loading...

  1. 1

Basic Information

Cable Entry Housing KDP 100 Color Silver/Blue Material (Main body) Stainless Steel
Degree of Protection IP65 Operating temperature range(℃) -30 To +90 A(mm) 100
B(mm) 145

Additional Products in this Category