Cablequick® KDP 90 (90x90mm) Cable Entry Plate, FDA Compliant (MurrPlastik)

Cablequick® KDP 90 (90x90mm) Cable Entry Plate, FDA Compliant (MurrPlastik)

MurrPlastik’s cable entry system CABLEQUICK® KDP Type 90 FDA, offers efficient connection technology for terminal boxes control cabinets for tool-free introduction of actuators, sensors, measuring and control instrumentation, optoelectronics, pneumatic lines, and drive technology into a control panel. The stainless-steel version is particularly suitable for application in the food and chemical areas. Integrated threaded bolts mean that no screws are visible from outside.

[Features]
• FDA Compliant
• Stainless Steel in V4A
• NBR / EPMD seal
• IP 65
• UV-resistant
• RoHS 202/95/EC

Interested in other Murr Products?
MurrPlastik KDT/X Cable Entry Grommets
MurrElektronik M12 Industrial Sensor Cables
MurrElektronik M8 Industrial Sensor Cables
MurrElektronik RJ45 to M12 Industrial Network Cables

[Questions?]
Please contact the Electrical team at electrical@misumiusa.com. We will respond shortly. Thank you.

Edit Part Configuration

Part Number

Configure to get your Part Number

87663955

Part Number
87663955
Part NumberVolume DiscountDays to Ship

17 Days

Loading...

  1. 1

Basic Information

Cable Entry Housing KDP FDA 90 Color Silver/Blue for Φ(mm) 2 x 3.0 – 6.2; 4 x 4.5 - 8.5; 4 x 6 - 10; 2 x 9 - 14; 1 x 14 - 18
Number of Openings 13 Material (Main body) Stainless Steel Degree of Protection IP65
Operating temperature range(℃) -30 To +90 A(mm) 90 B(mm) 90
Seal Material EPDM

Please check the type/dimensions/specifications of the part 87663955 in the Cablequick® KDP 90 (90x90mm) Cable Entry Plate, FDA Compliant (MurrPlastik) series.

Additional Products in this Category