Cablequick® KDP 149 (149x339mm) Cable Entry Plate, FDA Compliant (MurrPlastik)

Cablequick® KDP 149 (149x339mm) Cable Entry Plate, FDA Compliant (MurrPlastik)

MurrPlastik’s cable entry system CABLEQUICK® KDP Type 149 FDA, V4A made of stainless steel is an entry and fastening system for electrical cables and pneumatic hoses used in control cabinets, systems and mechanical engineering. The cables and pneumatic hoses have to be fixed separately. Wherever quick mounting is required with high packing density and cables must be protected, the entry plate is used. The CABLEQUICK® KDP FDA, V4A is exceptionally applicable for food, beverage, medical and chemical industries.

[Features]
• FDA Compliant
• Stainless Steel in V4A
• EPMD seal
• IP 65
• RoHS 2011/65/EC

Interested in other Murr Products?
MurrPlastik KDT/X Cable Entry Grommets
MurrElektronik M12 Industrial Sensor Cables
MurrElektronik M8 Industrial Sensor Cables
MurrElektronik RJ45 to M12 Industrial Network Cables

[Questions?]
Please contact the Electrical team at electrical@misumiusa.com. We will respond shortly. Thank you.

Edit Part Configuration

Part Number

Configure to get your Part Number

Part Number
87663951
87663960
Part NumberVolume DiscountDays to Ship for Φ
(mm)
Number of Openings

17 Days

126 x 3.50; 24 x 6; 6 x 8; 2 x 12158

17 Days

36 x 6; 8 x 9; 8 x 14; 4 x 11856

Loading...

  1. 1

Basic Information

Cable Entry Housing KDP FDA 149 Color Silver/Blue Material (Main body) Stainless Steel
Degree of Protection IP65 Operating temperature range(℃) -30 To +90 A(mm) 149
B(mm) 339 Seal Material EPDM

Additional Products in this Category