Food & Beverage Pro Cordsets, FDA Compliant (Murrelektronik)

Food & Beverage Pro Cordsets, FDA Compliant (Murrelektronik)

Murrelektronik’s Food & Beverage Pro cordsets are constructed using FDA complaint material in order to ensure the highest level of hygienic construction. This, along with being designed for regular IP69K cleaning and Ecolab/Diversey chemical compatibility, allows for these cables to connect to devices, like sensors and actuators, located in the harshest of cleaning environments of the medical and food processing industries.

[Features]
• UL listed approved cable assemblies for industrial control and signal distribution.
• Utilizes M12 stainless steel 1.4404 connector heads for enhance corrosion resistance.
• Cable sheath is UL robot+ drag chain rated TPE-S.
• 3, 4, 5, and 8-pin configurations available.
• Oil, UV and weld slag resistance.
• IP69K wash down protection rating.

Edit Part Configuration

Part Number

Configure to get your Part Number

Part Number
7024-12001-3150150
7024-12001-3150300
7024-12001-3150500
7024-12001-3151000
7024-12021-3210150
7024-12021-3210300
7024-12021-3210500
7024-12021-3211000
7024-12041-3390150
7024-12041-3390300
7024-12041-3390500
7024-12041-3391000
7024-12081-3150150
7024-12081-3150300
7024-12081-3150500
7024-12081-3151000
7024-12101-3210150
7024-12101-3210300
7024-12101-3210500
7024-12101-3211000
7024-12121-3390150
7024-12121-3390300
7024-12121-3390500
7024-12121-3391000
7024-12181-3150150
7024-12181-3150300
7024-12181-3150500
7024-12181-3151000
7024-12221-3210150
7024-12221-3210300
7024-12221-3210500
7024-12221-3211000
7024-12241-3390150
7024-12241-3390300
7024-12241-3390500
7024-12241-3391000
7024-12321-3150150
7024-12321-3150300
7024-12321-3150500
7024-12321-3151000
7024-12341-3210150
7024-12341-3210300
7024-12341-3210500
7024-12341-3211000
7024-12361-3390150
7024-12361-3390300
7024-12361-3390500
7024-12361-3391000
7024-12381-3150150
7024-12381-3150300
7024-12381-3150500
7024-12381-3151000
7024-12421-3210150
7024-12421-3210300
7024-12421-3210500
7024-12421-3211000
7024-12441-3390150
7024-12441-3390300
7024-12441-3390500
7024-12441-3391000
Part NumberVolume DiscountDays to Ship CN1 CN2 Number of cores Cable rated voltage
(V)
Length
(m)
Wire Color/Numbering Cable Outer Diameter
(mm)
Cable Gauge
(AWG/mm²)
Current
(A)
Operating Voltage
(max. V (AC/DC))
LED Display Cable Approval Wire Material Wire Sheath Material Single Wire Diameter (Core)
(mm)
Resistor (Core)
(max. Ohm/km (20°C))
Test Voltage (Spark Test)
(kV)
Temp Range (Fixed)
(°C)
Temp Range (Mobile)
(°C)
Bend Radius (Fixed) Bend Radius (Mobile) Current Load Capacity Locking of Ports Compression Gland Protection Locking Material Country of Origin Customs Tariff Number

45 Days

Male straightCut off32501.5br, bk, bl4.3 mm ±5%22/0.34max. 4max. 250 V AC/DCNoneUL (AWM-Style 22126/11558), CE conformCu wire, barePP0.1 mmmax. 58 Ω/km (20 °C)3000 V AC-40...+105 °C-25...+105 °C5× outer Ø10× outer Øto DIN VDE 0298-4Screw thread (M12×1 mm) recommended torque 0.6 Nm, self-securingM12 (SW14)IP69KStainless steel 1.4404 (V4A)DE85444290

45 Days

Male straightCut off32503br, bk, bl4.3 mm ±5%22/0.34max. 4max. 250 V AC/DCNoneUL (AWM-Style 22126/11558), CE conformCu wire, barePP0.1 mmmax. 58 Ω/km (20 °C)3000 V AC-40...+105 °C-25...+105 °C5× outer Ø10× outer Øto DIN VDE 0298-4Screw thread (M12×1 mm) recommended torque 0.6 Nm, self-securingM12 (SW14)IP69KStainless steel 1.4404 (V4A)DE85444290

45 Days

Male straightCut off32505br, bk, bl4.3 mm ±5%22/0.34max. 4max. 250 V AC/DCNoneUL (AWM-Style 22126/11558), CE conformCu wire, barePP0.1 mmmax. 58 Ω/km (20 °C)3000 V AC-40...+105 °C-25...+105 °C5× outer Ø10× outer Øto DIN VDE 0298-4Screw thread (M12×1 mm) recommended torque 0.6 Nm, self-securingM12 (SW14)IP69KStainless steel 1.4404 (V4A)DE85444290

45 Days

Male straightCut off325010br, bk, bl4.3 mm ±5%22/0.34max. 4max. 250 V AC/DCNoneUL (AWM-Style 22126/11558), CE conformCu wire, barePP0.1 mmmax. 58 Ω/km (20 °C)3000 V AC-40...+105 °C-25...+105 °C5× outer Ø10× outer Øto DIN VDE 0298-4Screw thread (M12×1 mm) recommended torque 0.6 Nm, self-securingM12 (SW14)IP69KStainless steel 1.4404 (V4A)DE85444290

45 Days

Male straightCut off42501.5br, bk, bl, wh4.7 mm ±5%22/0.34max. 4max. 250 V AC/DCNoneUL (AWM-Style 22126/11558), CE conformCu wire, barePP0.1 mmmax. 58 Ω/km (20 °C)3000 V AC-40...+105 °C-25...+105 °C5× outer Ø10× outer Øto DIN VDE 0298-4Screw thread (M12×1 mm) recommended torque 0.6 Nm, self-securingM12 (SW14)IP69KStainless steel 1.4404 (V4A)DE85444290

45 Days

Male straightCut off42503br, bk, bl, wh4.7 mm ±5%22/0.34max. 4max. 250 V AC/DCNoneUL (AWM-Style 22126/11558), CE conformCu wire, barePP0.1 mmmax. 58 Ω/km (20 °C)3000 V AC-40...+105 °C-25...+105 °C5× outer Ø10× outer Øto DIN VDE 0298-4Screw thread (M12×1 mm) recommended torque 0.6 Nm, self-securingM12 (SW14)IP69KStainless steel 1.4404 (V4A)DE85444290

45 Days

Male straightCut off42505br, bk, bl, wh4.7 mm ±5%22/0.34max. 4max. 250 V AC/DCNoneUL (AWM-Style 22126/11558), CE conformCu wire, barePP0.1 mmmax. 58 Ω/km (20 °C)3000 V AC-40...+105 °C-25...+105 °C5× outer Ø10× outer Øto DIN VDE 0298-4Screw thread (M12×1 mm) recommended torque 0.6 Nm, self-securingM12 (SW14)IP69KStainless steel 1.4404 (V4A)DE85444290

45 Days

Male straightCut off425010br, bk, bl, wh4.7 mm ±5%22/0.34max. 4max. 250 V AC/DCNoneUL (AWM-Style 22126/11558), CE conformCu wire, barePP0.1 mmmax. 58 Ω/km (20 °C)3000 V AC-40...+105 °C-25...+105 °C5× outer Ø10× outer Øto DIN VDE 0298-4Screw thread (M12×1 mm) recommended torque 0.6 Nm, self-securingM12 (SW14)IP69KStainless steel 1.4404 (V4A)DE85444290

45 Days

Male straightCut off5125 V DC1.5br, bk, bl, wh, gnye longitudinally striped5.0 mm ±5%22/0.34max. 4max. 125 V AC/DCNoneUL (AWM-Style 22126/11558), CE conformCu wire, barePP0.1 mmmax. 58 Ω/km (20 °C)3000 V AC-40...+105 °C-25...+105 °C5× outer Ø10× outer Øto DIN VDE 0298-4Screw thread (M12×1 mm) recommended torque 0.6 Nm, self-securingM12 (SW14)IP69KStainless steel 1.4404 (V4A)DE85444290

45 Days

Male straightCut off5125 V DC3br, bk, bl, wh, gnye longitudinally striped5.0 mm ±5%22/0.34max. 4max. 125 V AC/DCNoneUL (AWM-Style 22126/11558), CE conformCu wire, barePP0.1 mmmax. 58 Ω/km (20 °C)3000 V AC-40...+105 °C-25...+105 °C5× outer Ø10× outer Øto DIN VDE 0298-4Screw thread (M12×1 mm) recommended torque 0.6 Nm, self-securingM12 (SW14)IP69KStainless steel 1.4404 (V4A)DE85444290

45 Days

Male straightCut off5125 V DC5br, bk, bl, wh, gnye longitudinally striped5.0 mm ±5%22/0.34max. 4max. 125 V AC/DCNoneUL (AWM-Style 22126/11558), CE conformCu wire, barePP0.1 mmmax. 58 Ω/km (20 °C)3000 V AC-40...+105 °C-25...+105 °C5× outer Ø10× outer Øto DIN VDE 0298-4Screw thread (M12×1 mm) recommended torque 0.6 Nm, self-securingM12 (SW14)IP69KStainless steel 1.4404 (V4A)DE85444290

45 Days

Male straightCut off5125 V DC10br, bk, bl, wh, gnye longitudinally striped5.0 mm ±5%22/0.34max. 4max. 125 V AC/DCNoneUL (AWM-Style 22126/11558), CE conformCu wire, barePP0.1 mmmax. 58 Ω/km (20 °C)3000 V AC-40...+105 °C-25...+105 °C5× outer Ø10× outer Øto DIN VDE 0298-4Screw thread (M12×1 mm) recommended torque 0.6 Nm, self-securingM12 (SW14)IP69KStainless steel 1.4404 (V4A)DE85444290

24 Days

Male angleCut off32501.5br, bk, bl4.3 mm ±5%22/0.34max. 4max. 250 V AC/DCNoneUL (AWM-Style 22126/11558), CE conformCu wire, barePP0.1 mmmax. 58 Ω/km (20 °C)3000 V AC-40...+105 °C-25...+105 °C5× outer Ø10× outer Øto DIN VDE 0298-4Screw thread (M12×1 mm) recommended torque 0.6 Nm, self-securingM12 (SW14)IP69KStainless steel 1.4404 (V4A)DE85444290

24 Days

Male angleCut off32503br, bk, bl4.3 mm ±5%22/0.34max. 4max. 250 V AC/DCNoneUL (AWM-Style 22126/11558), CE conformCu wire, barePP0.1 mmmax. 58 Ω/km (20 °C)3000 V AC-40...+105 °C-25...+105 °C5× outer Ø10× outer Øto DIN VDE 0298-4Screw thread (M12×1 mm) recommended torque 0.6 Nm, self-securingM12 (SW14)IP69KStainless steel 1.4404 (V4A)DE85444290

45 Days

Male angleCut off32505br, bk, bl4.3 mm ±5%22/0.34max. 4max. 250 V AC/DCNoneUL (AWM-Style 22126/11558), CE conformCu wire, barePP0.1 mmmax. 58 Ω/km (20 °C)3000 V AC-40...+105 °C-25...+105 °C5× outer Ø10× outer Øto DIN VDE 0298-4Screw thread (M12×1 mm) recommended torque 0.6 Nm, self-securingM12 (SW14)IP69KStainless steel 1.4404 (V4A)DE85444290

45 Days

Male angleCut off325010br, bk, bl4.3 mm ±5%22/0.34max. 4max. 250 V AC/DCNoneUL (AWM-Style 22126/11558), CE conformCu wire, barePP0.1 mmmax. 58 Ω/km (20 °C)3000 V AC-40...+105 °C-25...+105 °C5× outer Ø10× outer Øto DIN VDE 0298-4Screw thread (M12×1 mm) recommended torque 0.6 Nm, self-securingM12 (SW14)IP69KStainless steel 1.4404 (V4A)DE85444290

45 Days

Male angleCut off42501.5br, bk, bl, wh4.7 mm ±5%22/0.34max. 4max. 250 V AC/DCNoneUL (AWM-Style 22126/11558), CE conformCu wire, barePP0.1 mmmax. 58 Ω/km (20 °C)3000 V AC-40...+105 °C-25...+105 °C5× outer Ø10× outer Øto DIN VDE 0298-4Screw thread (M12×1 mm) recommended torque 0.6 Nm, self-securingM12 (SW14)IP69KStainless steel 1.4404 (V4A)DE85444290

45 Days

Male angleCut off42503br, bk, bl, wh4.7 mm ±5%22/0.34max. 4max. 250 V AC/DCNoneUL (AWM-Style 22126/11558), CE conformCu wire, barePP0.1 mmmax. 58 Ω/km (20 °C)3000 V AC-40...+105 °C-25...+105 °C5× outer Ø10× outer Øto DIN VDE 0298-4Screw thread (M12×1 mm) recommended torque 0.6 Nm, self-securingM12 (SW14)IP69KStainless steel 1.4404 (V4A)DE85444290

45 Days

Male angleCut off42505br, bk, bl, wh4.7 mm ±5%22/0.34max. 4max. 250 V AC/DCNoneUL (AWM-Style 22126/11558), CE conformCu wire, barePP0.1 mmmax. 58 Ω/km (20 °C)3000 V AC-40...+105 °C-25...+105 °C5× outer Ø10× outer Øto DIN VDE 0298-4Screw thread (M12×1 mm) recommended torque 0.6 Nm, self-securingM12 (SW14)IP69KStainless steel 1.4404 (V4A)DE85444290

24 Days

Male angleCut off425010br, bk, bl, wh4.7 mm ±5%22/0.34max. 4max. 250 V AC/DCNoneUL (AWM-Style 22126/11558), CE conformCu wire, barePP0.1 mmmax. 58 Ω/km (20 °C)3000 V AC-40...+105 °C-25...+105 °C5× outer Ø10× outer Øto DIN VDE 0298-4Screw thread (M12×1 mm) recommended torque 0.6 Nm, self-securingM12 (SW14)IP69KStainless steel 1.4404 (V4A)DE85444290

24 Days

Male angleCut off5125 V DC1.5br, bk, bl, wh, gnye longitudinally striped5.0 mm ±5%22/0.34max. 4max. 125 V AC/DCNoneUL (AWM-Style 22126/11558), CE conformCu wire, barePP0.1 mmmax. 58 Ω/km (20 °C)3000 V AC-40...+105 °C-25...+105 °C5× outer Ø10× outer Øto DIN VDE 0298-4Screw thread (M12×1 mm) recommended torque 0.6 Nm, self-securingM12 (SW14)IP69KStainless steel 1.4404 (V4A)DE85444290

45 Days

Male angleCut off5125 V DC3br, bk, bl, wh, gnye longitudinally striped5.0 mm ±5%22/0.34max. 4max. 125 V AC/DCNoneUL (AWM-Style 22126/11558), CE conformCu wire, barePP0.1 mmmax. 58 Ω/km (20 °C)3000 V AC-40...+105 °C-25...+105 °C5× outer Ø10× outer Øto DIN VDE 0298-4Screw thread (M12×1 mm) recommended torque 0.6 Nm, self-securingM12 (SW14)IP69KStainless steel 1.4404 (V4A)DE85444290

45 Days

Male angleCut off5125 V DC5br, bk, bl, wh, gnye longitudinally striped5.0 mm ±5%22/0.34max. 4max. 125 V AC/DCNoneUL (AWM-Style 22126/11558), CE conformCu wire, barePP0.1 mmmax. 58 Ω/km (20 °C)3000 V AC-40...+105 °C-25...+105 °C5× outer Ø10× outer Øto DIN VDE 0298-4Screw thread (M12×1 mm) recommended torque 0.6 Nm, self-securingM12 (SW14)IP69KStainless steel 1.4404 (V4A)DE85444290

45 Days

Male angleCut off5125 V DC10br, bk, bl, wh, gnye longitudinally striped5.0 mm ±5%22/0.34max. 4max. 125 V AC/DCNoneUL (AWM-Style 22126/11558), CE conformCu wire, barePP0.1 mmmax. 58 Ω/km (20 °C)3000 V AC-40...+105 °C-25...+105 °C5× outer Ø10× outer Øto DIN VDE 0298-4Screw thread (M12×1 mm) recommended torque 0.6 Nm, self-securingM12 (SW14)IP69KStainless steel 1.4404 (V4A)DE85444290

45 Days

Female straightCut off32501.5br, bk, bl4.3 mm ±5%22/0.34max. 4max. 250 V AC/DCNoneUL (AWM-Style 22126/11558), CE conformCu wire, barePP0.1 mmmax. 58 Ω/km (20 °C)3000 V AC-40...+105 °C-25...+105 °C5× outer Ø10× outer Øto DIN VDE 0298-4Screw thread (M12×1 mm) recommended torque 0.6 Nm, self-securingM12 (SW14)IP69KStainless steel 1.4404 (V4A)DE85444290

45 Days

Female straightCut off32503br, bk, bl4.3 mm ±5%22/0.34max. 4max. 250 V AC/DCNoneUL (AWM-Style 22126/11558), CE conformCu wire, barePP0.1 mmmax. 58 Ω/km (20 °C)3000 V AC-40...+105 °C-25...+105 °C5× outer Ø10× outer Øto DIN VDE 0298-4Screw thread (M12×1 mm) recommended torque 0.6 Nm, self-securingM12 (SW14)IP69KStainless steel 1.4404 (V4A)DE85444290

45 Days

Female straightCut off32505br, bk, bl4.3 mm ±5%22/0.34max. 4max. 250 V AC/DCNoneUL (AWM-Style 22126/11558), CE conformCu wire, barePP0.1 mmmax. 58 Ω/km (20 °C)3000 V AC-40...+105 °C-25...+105 °C5× outer Ø10× outer Øto DIN VDE 0298-4Screw thread (M12×1 mm) recommended torque 0.6 Nm, self-securingM12 (SW14)IP69KStainless steel 1.4404 (V4A)DE85444290

24 Days

Female straightCut off325010br, bk, bl4.3 mm ±5%22/0.34max. 4max. 250 V AC/DCNoneUL (AWM-Style 22126/11558), CE conformCu wire, barePP0.1 mmmax. 58 Ω/km (20 °C)3000 V AC-40...+105 °C-25...+105 °C5× outer Ø10× outer Øto DIN VDE 0298-4Screw thread (M12×1 mm) recommended torque 0.6 Nm, self-securingM12 (SW14)IP69KStainless steel 1.4404 (V4A)DE85444290

21 Days

Female straightCut off42501.5br, bk, bl, wh4.7 mm ±5%22/0.34max. 4max. 250 V AC/DCNoneUL (AWM-Style 22126/11558), CE conformCu wire, barePP0.1 mmmax. 58 Ω/km (20 °C)3000 V AC-40...+105 °C-25...+105 °C5× outer Ø10× outer Øto DIN VDE 0298-4Screw thread (M12×1 mm) recommended torque 0.6 Nm, self-securingM12 (SW14)IP69KStainless steel 1.4404 (V4A)DE85444290

21 Days

Female straightCut off42503br, bk, bl, wh4.7 mm ±5%22/0.34max. 4max. 250 V AC/DCNoneUL (AWM-Style 22126/11558), CE conformCu wire, barePP0.1 mmmax. 58 Ω/km (20 °C)3000 V AC-40...+105 °C-25...+105 °C5× outer Ø10× outer Øto DIN VDE 0298-4Screw thread (M12×1 mm) recommended torque 0.6 Nm, self-securingM12 (SW14)IP69KStainless steel 1.4404 (V4A)DE85444290

20 Days

Female straightCut off42505br, bk, bl, wh4.7 mm ±5%22/0.34max. 4max. 250 V AC/DCNoneUL (AWM-Style 22126/11558), CE conformCu wire, barePP0.1 mmmax. 58 Ω/km (20 °C)3000 V AC-40...+105 °C-25...+105 °C5× outer Ø10× outer Øto DIN VDE 0298-4Screw thread (M12×1 mm) recommended torque 0.6 Nm, self-securingM12 (SW14)IP69KStainless steel 1.4404 (V4A)DE85444290

21 Days

Female straightCut off425010br, bk, bl, wh4.7 mm ±5%22/0.34max. 4max. 250 V AC/DCNoneUL (AWM-Style 22126/11558), CE conformCu wire, barePP0.1 mmmax. 58 Ω/km (20 °C)3000 V AC-40...+105 °C-25...+105 °C5× outer Ø10× outer Øto DIN VDE 0298-4Screw thread (M12×1 mm) recommended torque 0.6 Nm, self-securingM12 (SW14)IP69KStainless steel 1.4404 (V4A)DE85444290

21 Days

Female straightCut off5125 V DC1.5br, bk, bl, wh, gnye longitudinally striped5.0 mm ±5%22/0.34max. 4max. 125 V AC/DCNoneUL (AWM-Style 22126/11558), CE conformCu wire, barePP0.1 mmmax. 58 Ω/km (20 °C)3000 V AC-40...+105 °C-25...+105 °C5× outer Ø10× outer Øto DIN VDE 0298-4Screw thread (M12×1 mm) recommended torque 0.6 Nm, self-securingM12 (SW14)IP69KStainless steel 1.4404 (V4A)DE85444290

21 Days

Female straightCut off5125 V DC3br, bk, bl, wh, gnye longitudinally striped5.0 mm ±5%22/0.34max. 4max. 125 V AC/DCNoneUL (AWM-Style 22126/11558), CE conformCu wire, barePP0.1 mmmax. 58 Ω/km (20 °C)3000 V AC-40...+105 °C-25...+105 °C5× outer Ø10× outer Øto DIN VDE 0298-4Screw thread (M12×1 mm) recommended torque 0.6 Nm, self-securingM12 (SW14)IP69KStainless steel 1.4404 (V4A)DE85444290

20 Days

Female straightCut off5125 V DC5br, bk, bl, wh, gnye longitudinally striped5.0 mm ±5%22/0.34max. 4max. 125 V AC/DCNoneUL (AWM-Style 22126/11558), CE conformCu wire, barePP0.1 mmmax. 58 Ω/km (20 °C)3000 V AC-40...+105 °C-25...+105 °C5× outer Ø10× outer Øto DIN VDE 0298-4Screw thread (M12×1 mm) recommended torque 0.6 Nm, self-securingM12 (SW14)IP69KStainless steel 1.4404 (V4A)DE85444290

21 Days

Female straightCut off5125 V DC10br, bk, bl, wh, gnye longitudinally striped5.0 mm ±5%22/0.34max. 4max. 125 V AC/DCNoneUL (AWM-Style 22126/11558), CE conformCu wire, barePP0.1 mmmax. 58 Ω/km (20 °C)3000 V AC-40...+105 °C-25...+105 °C5× outer Ø10× outer Øto DIN VDE 0298-4Screw thread (M12×1 mm) recommended torque 0.6 Nm, self-securingM12 (SW14)IP69KStainless steel 1.4404 (V4A)DE85444290

24 Days

Female angleCut off32501.5br, bk, bl4.3 mm ±5%22/0.34max. 4max. 250 V AC/DCNoneUL (AWM-Style 22126/11558), CE conformCu wire, barePP0.1 mmmax. 58 Ω/km (20 °C)3000 V AC-40...+105 °C-25...+105 °C5× outer Ø10× outer Øto DIN VDE 0298-4Screw thread (M12×1 mm) recommended torque 0.6 Nm, self-securingM12 (SW14)IP69KStainless steel 1.4404 (V4A)DE85444290

24 Days

Female angleCut off32503br, bk, bl4.3 mm ±5%22/0.34max. 4max. 250 V AC/DCNoneUL (AWM-Style 22126/11558), CE conformCu wire, barePP0.1 mmmax. 58 Ω/km (20 °C)3000 V AC-40...+105 °C-25...+105 °C5× outer Ø10× outer Øto DIN VDE 0298-4Screw thread (M12×1 mm) recommended torque 0.6 Nm, self-securingM12 (SW14)IP69KStainless steel 1.4404 (V4A)DE85444290

22 Days

Female angleCut off32505br, bk, bl4.3 mm ±5%22/0.34max. 4max. 250 V AC/DCNoneUL (AWM-Style 22126/11558), CE conformCu wire, barePP0.1 mmmax. 58 Ω/km (20 °C)3000 V AC-40...+105 °C-25...+105 °C5× outer Ø10× outer Øto DIN VDE 0298-4Screw thread (M12×1 mm) recommended torque 0.6 Nm, self-securingM12 (SW14)IP69KStainless steel 1.4404 (V4A)DE85444290

45 Days

Female angleCut off325010br, bk, bl4.3 mm ±5%22/0.34max. 4max. 250 V AC/DCNoneUL (AWM-Style 22126/11558), CE conformCu wire, barePP0.1 mmmax. 58 Ω/km (20 °C)3000 V AC-40...+105 °C-25...+105 °C5× outer Ø10× outer Øto DIN VDE 0298-4Screw thread (M12×1 mm) recommended torque 0.6 Nm, self-securingM12 (SW14)IP69KStainless steel 1.4404 (V4A)DE85444290

45 Days

Female angleCut off42501.5br, bk, bl, wh4.7 mm ±5%22/0.34max. 4max. 250 V AC/DCNoneUL (AWM-Style 22126/11558), CE conformCu wire, barePP0.1 mmmax. 58 Ω/km (20 °C)3000 V AC-40...+105 °C-25...+105 °C5× outer Ø10× outer Øto DIN VDE 0298-4Screw thread (M12×1 mm) recommended torque 0.6 Nm, self-securingM12 (SW14)IP69KStainless steel 1.4404 (V4A)DE85444290

21 Days

Female angleCut off42503br, bk, bl, wh4.7 mm ±5%22/0.34max. 4max. 250 V AC/DCNoneUL (AWM-Style 22126/11558), CE conformCu wire, barePP0.1 mmmax. 58 Ω/km (20 °C)3000 V AC-40...+105 °C-25...+105 °C5× outer Ø10× outer Øto DIN VDE 0298-4Screw thread (M12×1 mm) recommended torque 0.6 Nm, self-securingM12 (SW14)IP69KStainless steel 1.4404 (V4A)DE85444290

20 Days

Female angleCut off42505br, bk, bl, wh4.7 mm ±5%22/0.34max. 4max. 250 V AC/DCNoneUL (AWM-Style 22126/11558), CE conformCu wire, barePP0.1 mmmax. 58 Ω/km (20 °C)3000 V AC-40...+105 °C-25...+105 °C5× outer Ø10× outer Øto DIN VDE 0298-4Screw thread (M12×1 mm) recommended torque 0.6 Nm, self-securingM12 (SW14)IP69KStainless steel 1.4404 (V4A)DE85444290

21 Days

Female angleCut off425010br, bk, bl, wh4.7 mm ±5%22/0.34max. 4max. 250 V AC/DCNoneUL (AWM-Style 22126/11558), CE conformCu wire, barePP0.1 mmmax. 58 Ω/km (20 °C)3000 V AC-40...+105 °C-25...+105 °C5× outer Ø10× outer Øto DIN VDE 0298-4Screw thread (M12×1 mm) recommended torque 0.6 Nm, self-securingM12 (SW14)IP69KStainless steel 1.4404 (V4A)DE85444290

21 Days

Female angleCut off5125 V DC1.5br, bk, bl, wh, gnye longitudinally striped5.0 mm ±5%22/0.34max. 4max. 125 V AC/DCNoneUL (AWM-Style 22126/11558), CE conformCu wire, barePP0.1 mmmax. 58 Ω/km (20 °C)3000 V AC-40...+105 °C-25...+105 °C5× outer Ø10× outer Øto DIN VDE 0298-4Screw thread (M12×1 mm) recommended torque 0.6 Nm, self-securingM12 (SW14)IP69KStainless steel 1.4404 (V4A)DE85444290

21 Days

Female angleCut off5125 V DC3br, bk, bl, wh, gnye longitudinally striped5.0 mm ±5%22/0.34max. 4max. 125 V AC/DCNoneUL (AWM-Style 22126/11558), CE conformCu wire, barePP0.1 mmmax. 58 Ω/km (20 °C)3000 V AC-40...+105 °C-25...+105 °C5× outer Ø10× outer Øto DIN VDE 0298-4Screw thread (M12×1 mm) recommended torque 0.6 Nm, self-securingM12 (SW14)IP69KStainless steel 1.4404 (V4A)DE85444290

20 Days

Female angleCut off5125 V DC5br, bk, bl, wh, gnye longitudinally striped5.0 mm ±5%22/0.34max. 4max. 125 V AC/DCNoneUL (AWM-Style 22126/11558), CE conformCu wire, barePP0.1 mmmax. 58 Ω/km (20 °C)3000 V AC-40...+105 °C-25...+105 °C5× outer Ø10× outer Øto DIN VDE 0298-4Screw thread (M12×1 mm) recommended torque 0.6 Nm, self-securingM12 (SW14)IP69KStainless steel 1.4404 (V4A)DE85444290

21 Days

Female angleCut off5125 V DC10br, bk, bl, wh, gnye longitudinally striped5.0 mm ±5%22/0.34max. 4max. 125 V AC/DCNoneUL (AWM-Style 22126/11558), CE conformCu wire, barePP0.1 mmmax. 58 Ω/km (20 °C)3000 V AC-40...+105 °C-25...+105 °C5× outer Ø10× outer Øto DIN VDE 0298-4Screw thread (M12×1 mm) recommended torque 0.6 Nm, self-securingM12 (SW14)IP69KStainless steel 1.4404 (V4A)DE85444290

24 Days

Female angleCut off3241.5br, bk, bl4.3 mm ±5%22/0.34max. 4max. 24 V DC ±25%PresentUL (AWM-Style 22126/11558), CE conformCu wire, barePP0.1 mmmax. 58 Ω/km (20 °C)3000 V AC-40...+105 °C-25...+105 °C5× outer Ø10× outer Øto DIN VDE 0298-4Screw thread (M12×1 mm) recommended torque 0.6 Nm, self-securingM12 (SW14)IP69KStainless steel 1.4404 (V4A)DE85444290

45 Days

Female angleCut off3243br, bk, bl4.3 mm ±5%22/0.34max. 4max. 24 V DC ±25%PresentUL (AWM-Style 22126/11558), CE conformCu wire, barePP0.1 mmmax. 58 Ω/km (20 °C)3000 V AC-40...+105 °C-25...+105 °C5× outer Ø10× outer Øto DIN VDE 0298-4Screw thread (M12×1 mm) recommended torque 0.6 Nm, self-securingM12 (SW14)IP69KStainless steel 1.4404 (V4A)DE85444290

45 Days

Female angleCut off3245br, bk, bl4.3 mm ±5%22/0.34max. 4max. 24 V DC ±25%PresentUL (AWM-Style 22126/11558), CE conformCu wire, barePP0.1 mmmax. 58 Ω/km (20 °C)3000 V AC-40...+105 °C-25...+105 °C5× outer Ø10× outer Øto DIN VDE 0298-4Screw thread (M12×1 mm) recommended torque 0.6 Nm, self-securingM12 (SW14)IP69KStainless steel 1.4404 (V4A)DE85444290

45 Days

Female angleCut off32410br, bk, bl4.3 mm ±5%22/0.34max. 4max. 24 V DC ±25%PresentUL (AWM-Style 22126/11558), CE conformCu wire, barePP0.1 mmmax. 58 Ω/km (20 °C)3000 V AC-40...+105 °C-25...+105 °C5× outer Ø10× outer Øto DIN VDE 0298-4Screw thread (M12×1 mm) recommended torque 0.6 Nm, self-securingM12 (SW14)IP69KStainless steel 1.4404 (V4A)DE85444290

45 Days

Female angleCut off4241.5br, bk, bl, wh4.7 mm ±5%22/0.34max. 4max. 24 V DC ±25%PresentUL (AWM-Style 22126/11558), CE conformCu wire, barePP0.1 mmmax. 58 Ω/km (20 °C)3000 V AC-40...+105 °C-25...+105 °C5× outer Ø10× outer Øto DIN VDE 0298-4Screw thread (M12×1 mm) recommended torque 0.6 Nm, self-securingM12 (SW14)IP69KStainless steel 1.4404 (V4A)DE85444290

45 Days

Female angleCut off4243br, bk, bl, wh4.7 mm ±5%22/0.34max. 4max. 24 V DC ±25%PresentUL (AWM-Style 22126/11558), CE conformCu wire, barePP0.1 mmmax. 58 Ω/km (20 °C)3000 V AC-40...+105 °C-25...+105 °C5× outer Ø10× outer Øto DIN VDE 0298-4Screw thread (M12×1 mm) recommended torque 0.6 Nm, self-securingM12 (SW14)IP69KStainless steel 1.4404 (V4A)DE85444290

45 Days

Female angleCut off4245br, bk, bl, wh4.7 mm ±5%22/0.34max. 4max. 24 V DC ±25%PresentUL (AWM-Style 22126/11558), CE conformCu wire, barePP0.1 mmmax. 58 Ω/km (20 °C)3000 V AC-40...+105 °C-25...+105 °C5× outer Ø10× outer Øto DIN VDE 0298-4Screw thread (M12×1 mm) recommended torque 0.6 Nm, self-securingM12 (SW14)IP69KStainless steel 1.4404 (V4A)DE85444290

45 Days

Female angleCut off42410br, bk, bl, wh4.7 mm ±5%22/0.34max. 4max. 24 V DC ±25%PresentUL (AWM-Style 22126/11558), CE conformCu wire, barePP0.1 mmmax. 58 Ω/km (20 °C)3000 V AC-40...+105 °C-25...+105 °C5× outer Ø10× outer Øto DIN VDE 0298-4Screw thread (M12×1 mm) recommended torque 0.6 Nm, self-securingM12 (SW14)IP69KStainless steel 1.4404 (V4A)DE85444290

45 Days

Female angleCut off5241.5br, bk, bl, wh, gnye longitudinally striped5.0 mm ±5%22/0.34max. 4max. 24 V DC ±25%PresentUL (AWM-Style 22126/11558), CE conformCu wire, barePP0.1 mmmax. 58 Ω/km (20 °C)3000 V AC-40...+105 °C-25...+105 °C5× outer Ø10× outer Øto DIN VDE 0298-4Screw thread (M12×1 mm) recommended torque 0.6 Nm, self-securingM12 (SW14)IP69KStainless steel 1.4404 (V4A)DE85444290

45 Days

Female angleCut off5243br, bk, bl, wh, gnye longitudinally striped5.0 mm ±5%22/0.34max. 4max. 24 V DC ±25%PresentUL (AWM-Style 22126/11558), CE conformCu wire, barePP0.1 mmmax. 58 Ω/km (20 °C)3000 V AC-40...+105 °C-25...+105 °C5× outer Ø10× outer Øto DIN VDE 0298-4Screw thread (M12×1 mm) recommended torque 0.6 Nm, self-securingM12 (SW14)IP69KStainless steel 1.4404 (V4A)DE85444290

45 Days

Female angleCut off5245br, bk, bl, wh, gnye longitudinally striped5.0 mm ±5%22/0.34max. 4max. 24 V DC ±25%PresentUL (AWM-Style 22126/11558), CE conformCu wire, barePP0.1 mmmax. 58 Ω/km (20 °C)3000 V AC-40...+105 °C-25...+105 °C5× outer Ø10× outer Øto DIN VDE 0298-4Screw thread (M12×1 mm) recommended torque 0.6 Nm, self-securingM12 (SW14)IP69KStainless steel 1.4404 (V4A)DE85444290

45 Days

Female angleCut off52410br, bk, bl, wh, gnye longitudinally striped5.0 mm ±5%22/0.34max. 4max. 24 V DC ±25%PresentUL (AWM-Style 22126/11558), CE conformCu wire, barePP0.1 mmmax. 58 Ω/km (20 °C)3000 V AC-40...+105 °C-25...+105 °C5× outer Ø10× outer Øto DIN VDE 0298-4Screw thread (M12×1 mm) recommended torque 0.6 Nm, self-securingM12 (SW14)IP69KStainless steel 1.4404 (V4A)DE85444290

Loading...

Basic Information

Connector type M12 Connector manufacturer Murrelektronik Cable shape Circular
Connector Code A-coded Cable Sheath Material TPE-S (UL) - Laser Markable Cable Color Light Blue
Shielding None

Additional Products in this Category