DP Series, Push-in DIN-Rail Terminal Blocks (Dinkle)

DP Series, Push-in DIN-Rail Terminal Blocks (Dinkle)

These DP series terminal blocks are mounted on TS-35/32 DIN rails. They offer a various selection of connection methods and compliment the complete range of accessories. These types of terminal blocks are ideal for industrial power distribution equipment and control panel wiring applications.

[Features]
• Push-in Connection
• Types: Feed-Through, Multi-level, Ground or Fuse/Disconnect
• Min. - Max. Wire Gauge: 26 - 6 AWG
• Mounting: DIN-Rail
• Mounting Rail: TS-35
• Levels: Single, Double, or Triple
• Voltage Rating (UL): 300V or 600V
• Multiple Inputs/Outputs
• Flammability Rating: UL94 V0
• Insulation material: PA

[Questions?]
Please contact the Electrical team at electrical@misumiusa.com. We will respond shortly. Thank you.

Edit Part Configuration

Part Number

Configure to get your Part Number

Part Number
DP1.5
DP1.5-PE
DP1.5-TN
DP1.5-TR
DP2.5
DP2.5-3L
DP2.5-PE
DP2.5-TN
DP2.5-TR
DP4
DP4-PE
DP4-TFU
DP4-TFU(5X20)
DP4-TN
DP4-TR
DP6
DP6-PE
DP6-TN
DP6-TR
DP10
DP10-PE
DP10-TN
DPP1.5
DPP2.5
DPP4
Part NumberVolume DiscountDays to Ship Number of electrodes
(Pole)
Number of input/outputs Rated current (IEC)
(A)
Rated current (UL)
(A)
Type Rated Voltage (IEC)
(V)
Rated Voltage (UL)
(V)
Wire Gauge Min.
(AWG)
Wire Gauge Max.
(AWG)
Length
(mm)
Width
(mm)
Height
(mm)
Pin Dimensions (Thickness x Width)
(mm)
Level Color Slotted screwdriver size (Blade thickness x Width)
(mm)
Stripping Length
(mm)

7 Days

21 to 117.515Feed Through500300261446.53.530.60.4x2.5SingleGrey0.4x2.58

7 Days

21 to 1--Ground500300261447.23.530.60.4x2.5SingleYellow/Green0.4x2.58

7 Days

31 to 217.515Feed Through5003002614583.530.60.4x2.5SingleGrey0.4x2.58

7 Days

42 to 217.515Feed Through500300261469.53.530.60.4x2.5SingleGrey0.4x2.58

7 Days

21 to 12420Feed Through8006002612495.1350.6x3.5SingleGrey0.6x3.510

7 Days

6Other2420Multi Level5003002612102.75.1570.6x3.5TripleGrey0.6x3.510

7 Days

21 to 1--Ground8006002612495.135.50.6x3.5SingleYellow/Green0.6x3.510

7 Days

31 to 22420Feed Through800600261260.85.1350.6x3.5SingleGrey0.6x3.510

7 Days

42 to 22420Feed Through800600261272.65.1350.6x3.5SingleGrey0.6x3.510

7 Days

21 to 13230Feed Through8006002410576.1350.8x3.5SingleGrey0.8x3.512

7 Days

21 to 1--Ground8006002410576.135.50.8x3.5SingleYellow/Green0.8x3.512

7 Days

21 to 11015Fuse/Disconnect4003002410576.1350.8x4SingleGrey0.8x412

7 Days

21 to 11015Fuse/Disconnect4003002410576.1440.8x4SingleGrey0.8x412

7 Days

31 to 23230Feed Through800600241067.36.1350.8x3.5SingleGrey0.8x3.512

7 Days

42 to 23230Feed Through800600241080.46.1350.8x3.5SingleGrey0.8x3.512

7 Days

21 to 14140Feed Through100060020857.88420.8x4SingleGrey0.8x412

7 Days

21 to 1--Ground100060020857.8841.70.8x4SingleYellow/Green0.8x412

7 Days

31 to 24140Feed Through100060020874.68420.8x4SingleGrey0.8x412

7 Days

42 to 24140Feed Through100060020891.48420.8x4SingleGrey0.8x412

7 Days

21 to 15760Feed Through1000600206691049.21.0x5.5SingleGrey1.0x5.518

7 Days

21 to 1--Ground1000600206691049.31.0x5.5SingleYellow/Green1.0x5.518

7 Days

31 to 25760Feed Through100060020690.51049.21.0x5.5SingleGrey1.0x5.518

7 Days

42 to 217.515Multi Level5003002612693.541.20.4x2.5DoubleGrey0.4x2.58

7 Days

42 to 22420Multi Level5003002410695.1460.6x3.5DoubleGrey0.6x3.510

7 Days

42 to 23230Multi Level500300208816.1460.8x3.5DoubleGrey0.8x3.512

Loading...

  1. 1

Basic Information

Wiring Method Screwless Mounting method DIN rail mount Mounting Rail TS-35
End Plate Required Yes Insulation material PA Flammability Rating UL94 V0
Conductor material Copper Alloy Contact Plating Tin Plated

Additional Products in this Category

MISUMI uses cookies to provide you services and improve this website. For more information please see our Privacy Policy. By continuing to use this website or clicking “I Accept”, you consent to our use of cookies. Cookie settings can be updated via your browser.