GP Sander Felt Hard 100x25xM10【5 Pieces Per Package】

GP Sander Felt Hard 100x25xM10

Can be used with abrasive applied for a mirror finish or used as is for wiping.

[Features]
· For polishing/wiping a mirrored surface finish.
· Applying an abrasive (blue bar) and polishing results in a mirror finish.

Edit Part Configuration

Part Number

Configure to get your Part Number

GPS100FH

Part Number
GPS100FH
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship Packaging Quantity
(Sheets)
Maximum Number of Rotation
(min-1)
Disc mounting part

5 Pieces Per Package

4 Days or more

58000M10 is screw type with 1.5 pitch

Loading...

  1. 1

Basic Information

Type Felt Disc work material Stainless Steel / Alloy Steel Outer diameter Dimensions(mm) 100
Inner Diameter Dimension(mm) M10 Thickness(mm) 25 abrasive grain Not applicable
Details Type Hard

Please check the type/dimensions/specifications of the part GPS100FH in the GP Sander Felt Hard 100x25xM10 series.

Additional Products in this Category

Tech Support