Impact Screwdriver ND-6HPAY

Edit Part Configuration

Part Number

Configured Part Number is shown.

20222

Part Number
20222
Part NumberVolume DiscountDays to Ship Weight
(g)
Hose B Diameter Fixing Screw
(Rc)
Shank Dimensions
(mm)

5 Days or more

10001/46.35

Loading...

  1. 1

Basic Information

Capacity Bolt Diameter(mm) 6-8 Operating Air Pressure(Mpa) 0.6 Number of load-free rotations(rpm) 8000
Air Consumption Amount(m3/min) 0.25 Overall Length(mm) 170

Please check the type/dimensions/specifications of the part 20222 in the Impact Screwdriver ND-6HPAY series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support