Cast Iron V-Block Type B

Part Number

Configured Part Number is shown.

Part Number
SV-125BT
SV-150BT
Part NumberVolume DiscountDays to Ship A
(mm)
B
(mm)
C
(mm)
D
(mm)
Nominal Dimensions
(mm)
Model Amount Of Content
(g)
Degree of deviation between base surface and V groove and difference in V plane height between a pair of V blocks
(mm)
Available

4 Days or more

125794658125B Type2 pcs. per Set0.06
Available

4 Days or more

150885780150B Type2 pcs. per Set0.06

Loading...

  1. 1

Basic Information

Product Type V Block Degree of deviation between base surface and V groove(µm) 60 Type V-Grooved Box
G(mm) 5 (Reference Value) Main body: option Main Body

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support