Impact Screwdriver ND-6SDY

Part Number

Configured Part Number is shown.

25104

Part Number
25104
Part NumberVolume DiscountDays to Ship Weight
(g)
Hose B Diameter Fixing Screw
(Rc)
Hose I.D.
(mm)
Shank Dimensions
(mm)

5 Days or more

12001/46.36.35

Loading...

  1. 1

Basic Information

Capacity Bolt Diameter(mm) 6-8 Operating Air Pressure(Mpa) 0.6 Number of load-free rotations(rpm) 6000
Air Consumption Amount(m3/min) 0.15 Overall Length(mm) 198

Please check the type/dimensions/specifications of the part 25104 in the Impact Screwdriver ND-6SDY series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support