NEW Look Wipe for Oil Stains

Edit Part Configuration

Part Number

Configured Part Number is shown.

Part Number
HD-9001B
HD-9001R
Part NumberVolume DiscountDays to Ship Details Type Weight
(g)
Sheet size
(mm)
Material Material (liquid components) Coating
(g/㎡)
Features 1 Features 2 Features 3 Amount Of Content

4 Days or more

Bucket included2930/can200×260Olefin Ultrafine Fiber Nonwoven FabricSurfactant, Water-soluble Solvent40Removes tough stains well.Cleans all the dirt with one piece. It's economical.It prevents plastic and painted surfaces from damaging.1 Can (300 Sheets)

4 Days or more

Refill2,400/bag200×260Olefin Ultrafine Fiber Nonwoven FabricSurfactant, Water-soluble Solvent40Removes tough stains well.Cleans all the dirt with one piece. It's economical.It prevents plastic and painted surfaces from damaging.1 Bag (300 Sheets)

Loading...

  1. 1

Basic Information

Product Type Non-woven waste Shape Sheet Fabric New products
Type Wet 1 Sales Unit(Piece) 1 Application For Grease

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support