Torque Support Screw

Edit Part Configuration

Part Number

Configured Part Number is shown.

Part Number
TSS06
TSS10
TSS12
TSS16
Part NumberVolume DiscountDays to Ship A
(mm)
Mass
(g)
Screw Diameter

5 Days or more

M675M6

5 Days or more

M1090M10

5 Days or more

M12105M12

5 Days or more

M16130M16

Loading...

  1. 1

Basic Information

B(mm) 45 C(mm) 73 D(mm) 20
E(mm) 8 F(mm) 25 G(mm) 6
Material SUM22 Heat Treatment Hardening

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support