Clamping Unit 7110B

Edit Part Configuration

Part Number

Configured Part Number is shown.

Part Number
7110B-12X12
7110B-12X14
7110B-12X16
7110B-12X18
7110B-16X18
7110B-16X20
7110B-16X22
7110B-16X24
7110B-16X28
Part NumberVolume DiscountDays to Ship A
(mm)
B
(mm)
C
(mm)
D
(mm)
F
(mm)
G
(mm)
H
(mm)
I
(mm)
J
(mm)
K
(mm)
L
(mm)
M
(mm)
N
(mm)
O
(mm)
E min
(mm)
E max
(mm)
Mass
(kg)
Screw Diameter Compatible T Groove Width
(mm)
Material Heat Treatment Surface Treatment

5 Days or more

23025653123020M1213 - 43110M121018 - 4812.540782833.1M1212S45CHardeningBlack oxide finish

5 Days or more

23025653123020M1213 - 43110M121018 - 4812.540782833.1M1214S45CHardeningBlack oxide finish

5 Days or more

23025653123020M1213 - 43110M121018 - 4812.540782833.1M1216S45CHardeningBlack oxide finish

5 Days or more

23025653123020M1213 - 43110M121018 - 4812.540782833.1M1218S45CHardeningBlack oxide finish

5 Days or more

28030783954030M1615 - 56142M161328 - 691450973476.1M1618S45CHardeningBlack oxide finish

5 Days or more

28030783954030M1615 - 56142M161328 - 691450973476.1M1620S45CHardeningBlack oxide finish

5 Days or more

28030783954030M1615 - 56142M161328 - 691450973476.2M1622S45CHardeningBlack oxide finish

5 Days or more

28030783954030M1615 - 56142M161328 - 691450973476.3M1624S45CHardeningBlack oxide finish

5 Days or more

28030783954030M1615 - 56142M161328 - 691450973476.4M1628S45CHardeningBlack oxide finish

Loading...

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support