Clamp Pin Type CPP

Clamp Pin Type CPP

Body: elastomer (elastic rubber), Pin: CPPS/SUS303, CPP / Delrin, Spring: CPP clamp pin of SWPB.

Edit Part Configuration

Part Number

Configured Part Number is shown.

Part Number
CPP-0306-1
CPP-0306-2
CPP-0510-1
CPP-0510-2
CPP-0510-3
CPP-0610-1
CPP-0610-2
CPP-0610-3
CPP-0812-2
CPP-0812-3
CPP-1016-2
CPP-1016-3
CPPS-0306-1
CPPS-0306-2
CPPS-0510-1
CPPS-0510-2
CPPS-0510-3
CPPS-0610-1
CPPS-0610-2
CPPS-0610-3
CPPS-0610-4
CPPS-0812-2
CPPS-0812-3
CPPS-1016-2
CPPS-1016-3
Part NumberVolume DiscountDays to Ship A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
Z
(mm)
Mass
(g)
Material Pin Diameter
(φ)
Load
(N)
Color C Size Tolerance
(mm)
G Dimension Tolerance
(mm)

5 Days or more

3673.70.42.25.910.8Main Body: Elastic Polymer, Pin: CPP, Polyacetal310Blue0~-1+1~0

5 Days or more

3673.70.42.25.910.8Main Body: Elastic Polymer, Pin: CPP, Polyacetal320Red0~-1+1~0

5 Days or more

51097.30.84.89.91.62Main Body: Elastic Polymer, Pin: CPP, Polyacetal530Blue0~-1+1~0

5 Days or more

51097.30.84.89.91.62Main Body: Elastic Polymer, Pin: CPP, Polyacetal560Red0~-1+1~0

5 Days or more

51097.30.84.89.91.62Main Body: Elastic Polymer, Pin: CPP, Polyacetal590Green0~-1+1~0

5 Days or more

610910.317.39.91.92.5Main Body: Elastic Polymer, Pin: CPP, Polyacetal620Blue0~-1+1~0

5 Days or more

610910.317.39.91.92.5Main Body: Elastic Polymer, Pin: CPP, Polyacetal630Red0~-1+1~0

5 Days or more

610910.317.39.91.92.5Main Body: Elastic Polymer, Pin: CPP, Polyacetal660Green0~-1+1~0

5 Days or more

8121313.21.29.211.92.76.2Main Body: Elastic Polymer, Pin: CPP, Polyacetal850Red0~-1+1~0

5 Days or more

8121313.21.29.211.92.76.2Main Body: Elastic Polymer, Pin: CPP, Polyacetal8100Green0~-1+1~0

5 Days or more

10161616.61.611.615.93.415Main Body: Elastic Polymer, Pin: CPP, Polyacetal1080Red0~-1+1~0

5 Days or more

10161616.61.611.615.93.415Main Body: Elastic Polymer, Pin: CPP, Polyacetal10160Green0~-1+1~0

5 Days or more

3673.70.42.25.910.8Main unit: elastic polymer/pin :CPPS/SUS303310Blue0~-1+1~0

5 Days or more

3673.70.42.25.910.8Main unit: elastic polymer/pin :CPPS/SUS303320Red0~-1+1~0

4 Days or more

51097.30.84.89.91.62Main unit: elastic polymer/pin :CPPS/SUS303530Blue0~-1+1~0

5 Days or more

51097.30.84.89.91.62Main unit: elastic polymer/pin :CPPS/SUS303560Red0~-1+1~0

5 Days or more

51097.30.84.89.91.62Main unit: elastic polymer/pin :CPPS/SUS303590Green0~-1+1~0

5 Days or more

610910.317.39.91.92.5Main unit: elastic polymer/pin :CPPS/SUS303620Blue0~-1+1~0

5 Days or more

610910.317.39.91.92.5Main unit: elastic polymer/pin :CPPS/SUS303630Red0~-1+1~0

5 Days or more

610910.317.39.91.92.5Main unit: elastic polymer/pin :CPPS/SUS303660Green0~-1+1~0

5 Days or more

610910.317.39.91.92.5Main unit: elastic polymer/pin :CPPS/SUS303690Brown0~-1+1~0

5 Days or more

8121313.21.29.211.92.76.2Main unit: elastic polymer/pin :CPPS/SUS303850Red0~-1+1~0

5 Days or more

8121313.21.29.211.92.76.2Main unit: elastic polymer/pin :CPPS/SUS3038100Green0~-1+1~0

5 Days or more

10161616.61.611.615.93.415Main unit: elastic polymer/pin :CPPS/SUS3031080Red0~-1+1~0

5 Days or more

10161616.61.611.615.93.415Main unit: elastic polymer/pin :CPPS/SUS30310160Green0~-1+1~0

Loading...

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support