• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 4:00 a.m. to 7:30 a.m. (EST) 11/18/2018. We apologize for the inconvenience.

Face Mill Arbor Type A (Straight Shank Type)

Part Number

Configured Part Number is shown.

ST32-FMA25.4

Part Number
ST32-FMA25.4
Part NumberVolume DiscountDays to Ship Notes 1 H1
(mm)
G1 φC1 KEYW1
(mm)
K1
(mm)
CLAMP BOLT CLAMP BOLTC4
(mm)
C5
(mm)
H3
(mm)
H4
(mm)
W2
(mm)

4 Days or more

Cutter is not included with the main body.22M12509.55MBA-M123323101210

Loading...

  1. 1

Basic Information

Product Category Main Body Applicable Manufacturing Machinery (main unit) Machining Centers Tool Type Facemill
Holder Length L(mm) 149 Shank size ST32 Nominal Type Number FMA25.4
φD1 32 φD2 25.4 L(mm) 112
L1(mm) 15

Please check the type/dimensions/specifications of the part ST32-FMA25.4 in the Face Mill Arbor Type A (Straight Shank Type) series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support