Impact Screwdriver ND-5LPY

Edit Part Configuration

Part Number

Configured Part Number is shown.

20244

Part Number
20244
Part NumberVolume DiscountDays to Ship Weight
(g)
Hose B Diameter Fixing Screw
(Rc)
Hose I.D.
(mm)
Shank Dimensions
(mm)

5 Days or more

6501/46.36.35

Loading...

  1. 1

Basic Information

Capacity Bolt Diameter(mm) 6 Operating Air Pressure(Mpa) 0.6 Number of load-free rotations(rpm) 12000
Air Consumption Amount(m3/min) 0.15 Overall Length(mm) 165

Please check the type/dimensions/specifications of the part 20244 in the Impact Screwdriver ND-5LPY series.

Additional Products in this Category

Tech Support