Air Saw AS-22A

Edit Part Configuration

Part Number

Configured Part Number is shown.

10791

Part Number
10791
Part NumberVolume DiscountDays to Ship Weight
(g)
Hose B Diameter Fixing Screw
(Rc)
Hose I.D.
(mm)
Reciprocating frequency
(min-1)
Accessory

6 Days or more

6001/46.310000· Coupler plug 20PM · 3 mm hexagonal bar torque wrench · 2 32T saw blades · Air supply hose CP · Exhaust hose

Loading...

  1. 1

Basic Information

Cutting Performance(mm) 1.5 Main Body, Related Products Main Body Air Consumption Amount(m3/min) 0.25
Overall Length(mm) 212

Please check the type/dimensions/specifications of the part 10791 in the Air Saw AS-22A series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support