Ratchet Wrench NRR-10B

Edit Part Configuration

Part Number

Configured Part Number is shown.

20813

Part Number
20813
Part NumberVolume DiscountDays to Ship Overall Length
(mm)
Weight
(g)
Hose B Diameter Fixing Screw
(Rc)
Hose I.D.
(mm)
Shank Dimensions
(mm)

6 Days or more

26311001/46.39.5

Loading...

  1. 1

Basic Information

Capacity Bolt Diameter(mmφ) 10 Operating Air Pressure(Mpa) 0.6 Socket Plug Angle(mm) 9.5
Max. Tightening Torque(N·m) 63 Number of load-free rotations(rpm) 160 Air Consumption Amount(m3/min) 0.1
Ventilation Forward

Please check the type/dimensions/specifications of the part 20813 in the Ratchet Wrench NRR-10B series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support