Quick Adjustment Jack

Quick Adjustment Jack

[Features]
· When turning the lock screw by 60° to unlock, the height can be adjusted speedily and steplessly, and can be fixed in any position

Part Number

Configured Part Number is shown.

Part Number
QCS-1250
QCS-450
QCS-710
Part NumberVolume DiscountDays to Ship A
(mm)
B
(mm)
Mass
(kg)
Load Resistance
(kN)
Surface Treatment

5 Days or more

71012501830Baked Paint Finish

5 Days or more

3204501250Baked Paint Finish

5 Days or more

4507101540Baked Paint Finish

Loading...

  1. 1

Basic Information

Material S45C

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support