Rico Disc, E Series【10 Pieces Per Package】

Edit Part Configuration

Part Number

Configured Part Number is shown.

Part Number
RCEA-100-15-60
RCEA-100-15-80
RCEA-100-15-120
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship Particle Size
(#)
Packaging Quantity
(Sheets)

10 Pieces Per Package

4 Days or more

6010

10 Pieces Per Package

4 Days or more

8010

10 Pieces Per Package

4 Days or more

12010

Loading...

  1. 1

Basic Information

Type Multi-blade disc Work material General steel / Stainless Steel / Alloy Steel / Cast Iron / Copper Material / Aluminum / Plastic Diameter(mm) 100
Center Dia.(mm) 15 Abrasive grain Alundum

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support