F Type Milling Vise Mouthpiece

Edit Part Configuration

Part Number

Configured Part Number is shown.

Part Number
F75-JA
F100-JA
F125-JA
F150-JA
Part NumberVolume DiscountDays to Ship A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)

Quote

863585018

42 Days or more

110357.56516

5 Days or more

1404210.58620

42 Days or more

16547.510.810022

Loading...

  1. 1

Basic Information

F(mm) M8 Screw Diameter M8

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support