Chip Saw (Dorado)

Part Number

Configured Part Number is shown.

FH-180

Part Number
FH-180
Part NumberVolume DiscountDays to Ship

5 Days or more

Loading...

  1. 1

Basic Information

work material Iron + Stainless Steel Outer Diameter(mm) 180 Blade thickness(mm) 1.8
Number of flutes(P) 36 Hole Diameter(mm) 20 Base Thickness(mm) 1.4
Packaging Quantity(Piece) 1

Please check the type/dimensions/specifications of the part FH-180 in the Chip Saw (Dorado) series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support