3D Grinding Vise

3D Grinding Vise

[Features]
· Three sides can be ground with one chuck, greatly shortening the setup time.
· The parallel/perpendicular angle accuracy is within 0.003.
· Uses SKS31 material that is hardened to HRC57-62 to retain high precision for longer.
· 3DV-20/30/40: Ideal for making punches for lead frame processing.
· Pins are installed in the tapped holes on both sides of the sliding surface. A high-precision workpiece lifting jig can be made by self-cutting.
· TH type: Compact without a handle.
· Perfect for profiling and processing of tiny IT parts.

Edit Part Configuration

Part Number

Configured Part Number is shown.

Part Number
3DV-20
3DV-20TH
3DV-30
3DV-30TH
3DV-40
3DV-40TH
Part NumberVolume DiscountDays to Ship Mouth Width
(mm)
Mouth Depth
(mm)
Maximum Opening
(mm)
Tightening Force
(kN)
Tightening Torque
(N▪m)
Mass
(kg)
A
(mm)
B
(mm)
C
(mm)
D
(mm)
F
(mm)
E
(mm)
G
(mm)
H
(mm)
I
(mm)
J
(mm)
K
(mm)
L
(mm)
M
(mm)
N
(mm)
O
(mm)
P
(mm)
Q
(mm)
R
(mm)
S
(mm)
T
(mm)
U
(mm)
V
(mm)
W
(mm)
X
(mm)
Y
(mm)
Z
(mm)
D Dimension Tolerance

5 Days or more

2020414111639915493020573072020413519.520608103M6M4M410222525-

5 Days or more

20204022.51.2105405535530202440320603810M4----------±0.003

5 Days or more

302061101.52.7216129186950306535102025614024.520908125M10M4M614363330-

5 Days or more

303045392.7140507545540303845426.58751012M6----------±0.003

5 Days or more

4030612344.72281411869604085451030326145282010010125M10M4M614364030-

5 Days or more

4040505224.416060905054540385052012051012M6----------±0.003

Loading...

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support