Parallel Tap Series for Pipes TiN Coating TIN-SPT

Parallel Tap Series for Pipes TiN Coating TIN-SPT

TiN coating excellent in welding resistance and abrasion resistance is applied.

Edit Part Configuration

Part Number

Configured Part Number is shown.

Part Number
TIN-SPT-1/2-14
TIN-SPT-1/4-19
TIN-SPT-1/8-28
TIN-SPT-1-11
TIN-SPT-3/4-14
TIN-SPT-3/8-19
Part NumberVolume DiscountDays to Ship Nominal Pitch, Number of Threading
(mm)
L
(mm)
Shank diameter
(mm)
Thread Length
(mm)
Tool No.

4 Days or more

R1/21480183523794

4 Days or more

R1/41962112823792

4 Days or more

R1/8285581923791

4 Days or more

R11195264523798

4 Days or more

R3/41485233523796

4 Days or more

R3/81965142823793

Loading...

  1. 1

Basic Information

Screw Types Parallel for Pipes Chamfer threads 4P Tool Material Type Vanadium high-speed steel
Work material Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Alloy Steel (SCM) / Quenched and tempered steel (25 to 35 HRC) / Quenched and tempered steel (35 to 45 HRC) / Brass (Bs) / Brass cast iron (BsC) / Bronze (Pb) / Aluminum Rolled Material (AL) / Aluminum Alloy Casting (AC, ADC) / Magnesium Alloy (MC) / Zinc Alloy Casting (ZDC) Tap Type Tap for pipes Hole type For through hole / For blind hole
Coating Y/N Available Coating Type TiN Accuracy JIS2
Number of Grooves 4

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support