Adjustable Surface Bar

Edit Part Configuration

Part Number

Configured Part Number is shown.

Part Number
BT412-0780
BT412-0790
BT516-0890
BT516-0900
Part NumberVolume DiscountDays to Ship A
(mm)
B
(mm)
D
(mm)
E
(mm)
G
(mm)
I
(mm)
J
(mm)
Mass
(kg)
C±0.01
(mm)
H±0.01
(mm)

27 Days or more

1003920601313M120.52520

27 Days or more

1003920601318M120.94035

27 Days or more

1204922741717M160.72520

27 Days or more

1204922741720M161.55040

Loading...

  1. 1

Basic Information

F(mm) 10 Material SCM420 Heat Treatment Hardening HRC60
Surface Treatment Black oxide finish

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support