Adjustable Plate

Edit Part Configuration

Part Number

Configured Part Number is shown.

Part Number
EN412-1500
EN516-1500
Part NumberVolume DiscountDays to Ship A
(mm)
B
(mm)
D
(mm)
E
(mm)
G
(mm)
H
(mm)
I
(mm)
J
(mm)
Mass
(kg)
C±0.01
(mm)

27 Days or more

200362020132214M121.635

27 Days or more

250482525172318M16340

Loading...

  1. 1

Basic Information

F(mm) 8 K(mm) 0.01 Material SCM420
Heat Treatment Hardening HRC60 Surface Treatment Black oxide finish

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support