Adapter Bar

Edit Part Configuration

Part Number

Configured Part Number is shown.

Part Number
BT412-1440
BT516-1440
Part NumberVolume DiscountDays to Ship A
(mm)
B
(mm)
D
(mm)
E
(mm)
F
(mm)
Mass
(kg)

27 Days or more

401005513M120.57

27 Days or more

501207017M160.79

Loading...

  1. 1

Basic Information

C(mm) 45 G(mm) 20 H(mm) 20
I(mm) 30 Material SS400 Surface Treatment Black oxide finish

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support