Surface Tower I

Edit Part Configuration

Part Number

Configured Part Number is shown.

Part Number
BT412-0280
BT516-0230
Part NumberVolume DiscountDays to Ship A
(mm)
C
(mm)
D
(mm)

27 Days or more

39.9514

27 Days or more

49.91018

Loading...

  1. 1

Basic Information

E(mm) 20 F(mm) 0.01 Mass(kg) 0.3
Material SCM415 Heat Treatment Hardening HRC60 Surface Treatment Black oxide finish
B±0.01(mm) 25

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support