Surface Tower II

Edit Part Configuration

Part Number

Configured Part Number is shown.

Part Number
BT412-0430
BT516-0460
Part NumberVolume DiscountDays to Ship A
(mm)
C
(mm)
D
(mm)
Mass
(kg)
B±0.01
(mm)
F±0.01 E±0.01
(mm)
H±0.01
(mm)
G±0.01
(mm)
I
(mm)

32 Days or more

4025140.340-3025350.01

27 Days or more

5030180.550304035450.01

Loading...

  1. 1

Basic Information

Material SCM415 Heat Treatment Hardening HRC60 Surface Treatment Black oxide finish

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support