Drill Support

Edit Part Configuration

Part Number

Configured Part Number is shown.

Part Number
11288-10008
11288-10015
11288-10026
11288-20008
11288-20015
11288-20026
Part NumberVolume DiscountDays to Ship A
(mm)
B
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
I
(mm)
J
(mm)
Mass
(kg)
Applicable Bolt C 0±0.02
(mm)

82 Days or more

62161020128151290.07M820

82 Days or more

703210281215151290.19M820

82 Days or more

784810361226151290.32M820

82 Days or more

671815221281416100.13M830

82 Days or more

9332153216152016140.34M1230

82 Days or more

10148154016262016140.58M1230

Loading...

  1. 1

Basic Information

Material SCM420 Heat Treatment Hardening HRC60 Surface Treatment Black oxide finish

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support