Magnetic Tower

Edit Part Configuration

Part Number

Configured Part Number is shown.

Part Number
BT412-0570
BT516-0570
Part NumberVolume DiscountDays to Ship C
(mm)
D
(mm)
Mass
(kg)
B±0.01
(mm)

27 Days or more

20M120.1435

27 Days or more

22M160.1540

Loading...

  1. 1

Basic Information

A(mm) 32 Material SCM415 Heat Treatment Hardening HRC60
Surface Treatment Black oxide finish

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support