Container Dolly

Edit Part Configuration

Part Number

Configured Part Number is shown.

Part Number
PC-50-3N
PC-50-3SE
Part NumberVolume DiscountDays to Ship Caster Material Outer Dimensions (Width W X Depth D X Height H)
(mm)
Loading surface height
(mm)
Wheel Diameter
(mm)
Deadweight
(㎏)
Amount Of Content

5 Days or more

Nylon557×394×135107752.31 unit

5 Days or more

Elastomer557×394×135107752.31 unit

Loading...

  1. 1

Basic Information

Product Model Dolly cart Average Load(kg) 150 Body Material Steel
Body / Option Main Body Compatible Container For 30 l, 40 l, 50 l Floor Surface Size(mm) 533×370
Amount Of Content 1 unit

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support