Rusty Pallet, Resin Floor Plate RC-P

Edit Part Configuration

Part Number

Configured Part Number is shown.

Part Number
RC-P-11C
RC-P-33C
RC-P-55C
Part NumberVolume DiscountDays to Ship Floor Surface Size
(mm)
Outer Dimensions (Width W X Depth D X Height H)
(mm)
Net height
(mm)
Amount Of Content

10 Days or more

730×545W800×D600×H170014551 unit

7 Days or more

780×595W850×D650×H170014551 unit

7 Days or more

1035×745W1100×D800×H170014551 unit

Loading...

  1. 1

Basic Information

Product Model Roll box pallet Average Load(kg) 500 Body Material Steel
Body / Option Main Body Color Green Amount Of Content 1 unit

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support