Rusty Pallet (Roll Box Pallet) Middle Shelf

Edit Part Configuration

Part Number

Configured Part Number is shown.

Part Number
RS-1
RS-3
RS-4
RS-5
RS-6
RS-7
RS-11
RS-33
RS-55
Part NumberVolume DiscountDays to Ship Compatible Container Color Note Amount Of Content

7 Days or more

RC-1・RC-1-45GreenConvenient for storing, organizing, and displaying lightweight items.1 pc.

7 Days or more

RC-3GreenConvenient for storing, organizing, and displaying lightweight items.1 pc.

7 Days or more

RC-4GreenConvenient for storing, organizing, and displaying lightweight items.1 pc.

7 Days or more

RC-5・RC-5-45GreenConvenient for storing, organizing, and displaying lightweight items.1 pc.

7 Days or more

RC-6GreenConvenient for storing, organizing, and displaying lightweight items.1 pc.

7 Days or more

RC-7GreenConvenient for storing, organizing, and displaying lightweight items.1 pc.

7 Days or more

RC-1・RC-1-45IvoryConvenient for storing, organizing, and displaying lightweight items.1 pc.

7 Days or more

RC-3IvoryConvenient for storing, organizing, and displaying lightweight items.1 pc.

7 Days or more

RC-5・RC-5-45IvoryConvenient for storing, organizing, and displaying lightweight items.1 pc.

Loading...

  1. 1

Basic Information

Product Model Roll box pallet Body Material Steel Body / Option Option
Option Load(kg) 100 Amount Of Content 1 pc.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support