Large Tape Measure Engineer, Super (Steel)

Large Tape Measure Engineer, Super (Steel)

Click this image to zoom it.

Move the mouse over the image to zoom

Edit Part Configuration

Part Number

Configured Part Number is shown.

Part Number
HSP-30
HSP-50
Part NumberVolume DiscountDays to Ship Tape length
(M)
Trusco Code Mass
(g)

4 Days or more

30377-1709690

4 Days or more

50377-17171000

Loading...

  1. 1

Basic Information

Material Steel Tape Width(mm) 10 Product Type Large Tape Measure
Standard tension(N) 50 455 mm pitch display Available JIS Standard JIS1 Grade
Tape Thickness(mm) 0.46

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support