Digital Timer (Large LCD Display Type)

Digital Timer (Large LCD Display Type)

[Features]
· It is a large liquid crystal timer with a counter that goes up to 99 minutes and 59 seconds.
· With memory function.
· Can be placed at any desired location due to having powerful magnetic clip and stand.
· A calibration certificate can be issued.
[Applications]
· Time management in kitchens, etc.
· Suitable for time management in manufacturing and work processes.

Edit Part Configuration

Part Number

Configured Part Number is shown.

TTM-10

Part Number
TTM-10
Part NumberVolume DiscountDays to Ship Mass
(g)
Power Supply

4 Days or more

80AAA Batteries x 1 (Sold Separately)

Loading...

  1. 1

Basic Information

Product Type Timer Maximum Timekeeping 99 minutes 59 seconds Minimum Timekeeping(Second) 1
Calibration Not Applicable Drip-proof and Waterproof function NA Dimension (width)(mm) 80
Dimension (vertical)(mm) 70 Thickness(mm) 25 Trusco Code 352-0650

Please check the type/dimensions/specifications of the part TTM-10 in the Digital Timer (Large LCD Display Type) series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support