S-αFS S-Coated Alpha Flat Nick Short Blade

S-αFS S-Coated Alpha Flat Nick Short Blade

Flat nick type roughing endmill with TiCN coating. Semi-finishing is possible.

PDF

Edit Part Configuration

Part Number

Configured Part Number is shown.

 
Part Number
S-AFS-10
S-AFS-11
S-AFS-12
S-AFS-13
S-AFS-14
S-AFS-15
S-AFS-16
S-AFS-18
S-AFS-19
S-AFS-20
S-AFS-22
S-AFS-25
S-AFS-28
S-AFS-30
S-AFS-32
S-AFS-35
S-AFS-40
S-AFS-45
S-AFS-50
Part NumberVolume DiscountDays to Ship Blade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Number of flutes
(sheet)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)

4 Days or more

102541090

4 Days or more

1130412110

4 Days or more

1230412110

4 Days or more

1330412110

4 Days or more

1435416135

4 Days or more

1540416140

4 Days or more

1640416140

4 Days or more

1840416140

4 Days or more

1945420145

4 Days or more

2045420145

32 Days or more

2245420145

4 Days or more

2550425150

4 Days or more

2855425160

32 Days or more

3055425165

4 Days or more

3260432175

32 Days or more

3560632175

4 Days or more

4065632185

4 Days or more

4570642190

4 Days or more

5080642200

Loading...

  1. 1

Basic Information

work material Carbon steel, alloy steel and tool steel / Quenched and tempered steel (30 to 60 HRC) / Stainless Steel / Aluminum Blade shape type Roughing Tool Material Type Cobalt HSS
Machining Application Plane / Side / Groove / Inclined Cuts Coating TiCN Torsion Angle (θ) Standard torsion (30-40°)
Base Blade Y/N Available

Additional Products in this Category

Tech Support