CNα "Alpha Nick" Combination Shank

Edit Part Configuration

Part Number

Configured Part Number is shown.

 
Part Number
CNA-50-75
CNA-50-105
CNA-50-125
CNA-50-155
CNA-50-205
CNA-50-255
Part NumberVolume DiscountDays to Ship Blade length (ℓ)
(mm)
Overall Length (L)
(mm)

4 Days or more

75175

4 Days or more

105205

4 Days or more

125225

4 Days or more

155255

4 Days or more

205305

4 Days or more

255355

Loading...

  1. 1

Basic Information

Blade diameter (D)(φ) 50 work material Carbon steel, alloy steel and tool steel / Quenched and tempered steel (30 to 60 HRC) / Stainless Steel / Aluminum Blade shape type Roughing
Number of flutes(sheet) 6 Tool Material Type Cobalt HSS Machining Application Side / Groove
Shank diameter (d)(mm) 50.8 Coating Non-Coated Torsion Angle (θ) Standard torsion (30-40°)
Base Blade Y/N Available

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support