Thermometer (Wireless Type)

Part Number

Configured Part Number is shown.

RT100

Part Number
RT100
Part NumberVolume DiscountDays to Ship Mass
(g)
Installation range Features Power Supply

4 Days or more

280Approx. 100 m (Straight Line of Sight / Indoors Approx. 30 m)Displays the measured value of the base unit / support unit (sensor) and the clock at the same time.AAA Batteries x 4 (Sold Separately)

Loading...

  1. 1

Basic Information

Product Type Thermometer (External Sensor Type) Temperature Measuring Range(°C) 0~50(-10~50) Temperature minimal display(°C) 0.1
Drip-proof and Waterproof function Drip-Proof Width(mm) 100 Depth(mm) 26
Height(mm) 120 Trusco Code 321-3285

Please check the type/dimensions/specifications of the part RT100 in the Thermometer (Wireless Type) series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support