Co-Pack (Magic Cut) ST/HG Type【100 Pieces Per Package】

Edit Part Configuration

Part Number

Configured Part Number is shown.

Part Number
HG3045
HG3550
HG4055
ST1015
ST1525
ST2540
ST3045
ST3550
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship Details Type Vertical
(mm)
Horizontal
(mm)
Thickness
(mm)
Trusco Code Material Mass
(g/bag)
Amount Of Content

100 Pieces Per Package

4 Days or more

Thickness 100 μm4503000.1390-5063Nylon + Polyethylene26501 Bag (100 Sheets)

100 Pieces Per Package

4 Days or more

Thickness 100 μm5003500.1390-5071Nylon + Polyethylene34001 Bag (100 Sheets)

100 Pieces Per Package

4 Days or more

Thickness 100 μm5504000.1390-5080Nylon + Polyethylene43001 Bag (100 Sheets)

100 Pieces Per Package

4 Days or more

Thickness 75 μm1501000.075390-5268Nylon + Polyethylene2001 Bag (100 Sheets)

100 Pieces Per Package

4 Days or more

Thickness 75 μm2501500.075390-5276Nylon + Polyethylene5401 Bag (100 Sheets)

100 Pieces Per Package

4 Days or more

Thickness 75 μm4002500.075390-5284Nylon + Polyethylene14401 Bag (100 Sheets)

100 Pieces Per Package

4 Days or more

Thickness 75 μm4503000.075390-5292Nylon + Polyethylene19401 Bag (100 Sheets)

100 Pieces Per Package

5 Days or more

Thickness 75 μm5003500.075390-5306Nylon + Polyethylene25401 Bag (100 Sheets)

Loading...

  1. 1

Basic Information

Product Type Industrial plastic bag Color Transparency Amount Of Content 1 Bag (100 Sheets)

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support