Metal Mold Date Mark "OP Model" (Inside Arrow Plate Replaceable Type)

Edit Part Configuration

Part Number

Configured Part Number is shown.

Part Number
OP-YA-6
OP-YA-8
OP-YA-10
OP-YA-16
Part NumberVolume DiscountDays to Ship Major Diameter
(mm)
Overall Length
(mm)
Trusco Code Material Features Mass
(g)

13 Days or more

48456-2691SUS420 quenching and grinding finishFor YM type, you can order just the inside arrow piece to switch year indication.0.7

13 Days or more

5.610456-2704SUS420 quenching and grinding finishFor YM type, you can order just the inside arrow piece to switch year indication.1.2

13 Days or more

6.512456-2674SUS420 quenching and grinding finishFor YM type, you can order just the inside arrow piece to switch year indication.2.5

13 Days or more

1214456-2682SUS420 quenching and grinding finishFor YM type, you can order just the inside arrow piece to switch year indication.9.7

Loading...

  1. 1

Basic Information

Model Date mark of mold Abstract YA type Display Field Era

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support