Bulletin Board Coru-Pita Board, Combined Magnet and Adhesive Type/Coru-Pita Cleaner

Bulletin Board Coru-Pita Board, Combined Magnet and Adhesive Type/Coru-Pita Cleaner

[Features]
· Since the bulletin board surface sheet has a pressure-sensitive adhesive, the paper can be attached without using pin or tape.

Edit Part Configuration

Part Number

Configured Part Number is shown.

Part Number
PRC
YBK-23PR
YBK-34PR
YBK-36PR
Part NumberVolume DiscountDays to Ship Product Type Size
(mm)
Plate Face Color Frame color Trusco Code Specifications Board surface material Frame material Features Mass
(g)
Amount Of Content

7 Days or more

Other---457-3862Computer Cleaner--Kolpita board dedicated cleaner. If used when the Kolpita board has decreased adhesion strength the adhesive force will be recovered.-1 pc.

10 Days or more

Bulletin Board / Panel Board600×900BrownBronze520-4569Magnetic, adhesive sheet type, wall-mounted typeSpecial glue treated paper (cork print)Aluminum-40001 pc.

10 Days or more

Bulletin Board / Panel Board900×1200BrownBronze520-4577Magnetic, adhesive sheet type, wall-mounted typeSpecial glue treated paper (cork print)Aluminum-70001 pc.

10 Days or more

Bulletin Board / Panel Board900×1800BrownBronze520-4585Magnetic, adhesive sheet type, wall-mounted typeSpecial glue treated paper (cork print)Aluminum-110001 pc.

Loading...

  1. 1

Basic Information

Amount Of Content 1 pc.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support