Time Recorder Time Boy 8 Plus

Part Number

Configured Part Number is shown.

T-BOY8PH

Part Number
T-BOY8PH
Part NumberVolume DiscountDays to Ship Specifications Applicable Time Card Replacement Ribbon Cassette Applicable Number Printing color Mass Amount Of Content

4 Days or more

Select from 2-column printing or 4-column printingTC-TBN (N card for Timeboy), TC-CC(Calcolo card)M-120Black1900g1 unit

Loading...

  1. 1

Basic Information

Product Type Time clock Width(mm) 130 Depth(mm) 130
Height(mm) 220 Trusco Code 407-8683 Amount Of Content 1 unit

Please check the type/dimensions/specifications of the part T-BOY8PH in the Time Recorder Time Boy 8 Plus series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support