High Strength Magnet Slim Hook【2 Pieces Per Package】

High Strength Magnet Slim Hook

Click this image to zoom it.

Move the mouse over the image to zoom

  • OH-36M
  • OH-37M
Edit Part Configuration

Part Number

Configured Part Number is shown.

OH-36M

Part Number
OH-36M
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship Specifications Mass
(g)
Amount Of Content

2 Pieces Per Package

4 Days or more

Magnetic51/pack1 Pack (2 pcs.)

Loading...

  1. 1

Basic Information

Product Type Magnet Details Type Round Size(mm) Length 64 X Width 38
Load Resistance(kg) 2.5 Trusco Code 304-0810 Amount Of Content 1 Pack (2 pcs.)

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support