Color Magnet Sheet Width (mm) 100

Edit Part Configuration

Part Number

Configured Part Number is shown.

MCD-W

Part Number
MCD-W
Part NumberVolume DiscountDays to Ship Mass
(g)
Amount Of Content

4 Days or more

851 pc.

Loading...

  1. 1

Basic Information

Product Type Sheet Type Color White Size(mm) Width 100 x length 300 x thickness 0.8
Trusco Code 509-7061 Amount Of Content 1 pc.

Please check the type/dimensions/specifications of the part MCD-W in the Color Magnet Sheet Width (mm) 100 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support