Park Scrap Pot (Folding Type)

Edit Part Configuration

Part Number

Configured Part Number is shown.

YD-67L-IJ

Part Number
YD-67L-IJ
Part NumberVolume DiscountDays to Ship Material Mass
(g)
Features Amount Of Content

4 Days or more

Steel (PE Coating)2700Ideal for parks and amusement parks or manufacturing plants.1 unit

Loading...

  1. 1

Basic Information

Product Type Trash can Capacity(L) 80 Application Outdoor Use
Frontage(mm) 400 Depth(mm) 400 Height(mm) 630
Color Silver Main body: option Main Body Trusco Code 170-4435
Amount Of Content 1 unit

Please check the type/dimensions/specifications of the part YD-67L-IJ in the Park Scrap Pot (Folding Type) series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support