Firefighting Sign, Fire Extinguisher 330

Firefighting Sign, Fire Extinguisher 330

Click this image to zoom it.

Move the mouse over the image to zoom

Edit Part Configuration

Part Number

Configured Part Number is shown.

826-29A

Part Number
826-29A
Part NumberVolume DiscountDays to Ship Mass
(g)
Mounting Method Features Amount Of Content

4 Days or more

80Screw Fixing (Screw Sold Separately)50% recycled polypropylene is used.1 pc.

Loading...

  1. 1

Basic Information

Shape Square shape Mount Specification 4 Holes Specifications Standard Type
Size (Length x Width)(mm) 300 x 200 Display Content Fire Extinguisher Material Raw Polypropylene (50% Recycled Material)
Details Type Standard Type Trusco Code 330-6534 Amount Of Content 1 pc.

Please check the type/dimensions/specifications of the part 826-29A in the Firefighting Sign, Fire Extinguisher 330 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support